The EBI4 C unit series is specially designed for applications where constant ignition is required. EBI4 CM is a 2-pole version with secondary midpoint grounded. EBI4 C1P is a 1-pole version for ignition between 1 electrode and frame.
顯示 4 產品
Ignition Units, EBI4 CM, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Standard
EBI4 CM STD. IGNITION UNIT 230 V
Ignition Units, EBI4 CM, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Standard
EBI4 CM STD. IGNITION UNIT 230 V OEM
Ignition Units, EBI4 C1 P, Secondary peak voltage [kV]: 12, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Standard
EBI4 C1P STD. IGNITION UNIT 230 V OEM