Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
為保護您的帳戶安全,您可以在系統上啟用自動登出。您的頁面即將逾時:
由於您已閒置超過 120 分鐘,系統已自動登出。
You are at the {0} store.
The Danfoss FH 1-layer PE-RT pipe is a high quality 1-layer floor heating pipe made from PE-RT type 1 without an EVOH oxygen barrier.
顯示 3 產品
FH 1-Layer PE-RT Pipes, 16 mm, 500 m, 8 bar
1-layer PE-RT pipe 16 x 2 mm, 500 m
FH 1-Layer PE-RT Pipes, 20 mm, 500 m, 8 bar
1-layer RE-RT pipe 20 x 2.3 mm, 500 m
FH 1-Layer PE-RT Pipes, 20 mm, 300 m, 8 bar
1-layer RE-RT pipe 20 x 2 mm, 300 m
檢視: