The DST P92S OEM pressure transmitter is designed for use in Mobile and Industrial hydraulic applications. The transmitter is suitable for use in a functional safety environment with a requirement of PLd, EN ISO 13849-1: 2015 or AgPLd EN ISO 25119: 2010 or SIL2, IEC 61508:2010, respectively. Further Danfoss holds a third party approval from TÜV to ensure easy implementation into any safety system.
顯示 6 產品
壓力傳感器, DST P92S, 0 bar - 250 bar, 0 psi - 3625 psi
電氣連接: M12 x 1, 壓力接頭形式: G, 壓力接頭尺寸: 1/4, 規格鍵: P92S-0250-BAR-R-11-01-01
壓力傳感器, DST P92S, 0 bar - 400 bar, 0 psi - 5800 psi
電氣連接: M12 x 1, 壓力接頭形式: G, 壓力接頭尺寸: 1/4, 規格鍵: P92S-0400-BAR-R-11-01-01
壓力傳感器, DST P92S, 0 bar - 600 bar, 0 psi - 8700 psi
電氣連接: M12 x 1, 壓力接頭形式: G, 壓力接頭尺寸: 1/4, 規格鍵: P92S-0600-BAR-R-11-01-01
壓力傳感器, DST P92S, 0 bar - 250 bar, 0 psi - 3625 psi
電氣連接: M12 x 1, 壓力接頭形式: M, 壓力接頭尺寸: 14 x 1.5, 規格鍵: P92S-0250-BAR-R-11-01-01
壓力傳感器, DST P92S, 0 bar - 250 bar, 0 psi - 3625 psi
電氣連接: M12 x 1, 壓力接頭形式: UNF, 壓力接頭尺寸: 7/16-20, 規格鍵: DST P92S-0250-BAR-R-11-10-01
壓力傳感器, DST P92S, 0 bar - 250 bar, 0 psi - 3625 psi
電氣連接: 德製, 壓力接頭形式: UNF, 壓力接頭尺寸: 7/16-20, 規格鍵: DST P92S-0250-BAR-R-11-10-99