Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
為保護您的帳戶安全,您可以在系統上啟用自動登出。您的頁面即將逾時:
由於您已閒置超過 120 分鐘,系統已自動登出。
You are at the {0} store.
顯示 159 產品
多功能閥體, SVL 10, SVL Flexline, 方向: 直通方向, 10 mm, 最大工作壓力 [bar]: 52
Used for product: SVL 10
多功能閥體, SVL 15, SVL Flexline, 方向: 角型, 15 mm, 最大工作壓力 [bar]: 52
Used for product: SVL 15
多功能閥體, SVL 15, SVL Flexline, 方向: 直通方向, 15 mm, 最大工作壓力 [bar]: 52
功能模組, SCA-X 15-20, SVL Flexline, 最大工作壓力 [bar]: 52
用於產品: SCA-X 15; SCA-X 20
功能模組, CHV-X 15-20, SVL Flexline, 最大工作壓力 [bar]: 52
用於產品: CHV-X 15; CHV-X 20, 類型名稱: 完整頂部
多功能閥體, SVL 20, SVL Flexline, 方向: 直通方向, 20 mm, 最大工作壓力 [bar]: 52
Used for product: SVL 20
多功能閥體, SVL 20, SVL Flexline, 方向: 角型, 20 mm, 最大工作壓力 [bar]: 52
檢視: