顯示 3 產品
Crimp tool set
This crimp tool contains all positioners and the tool for the OGD-H
power connector. Already crimped connectors with cable can be ordered
alternatively as accessory.
ExtensionBoxTM for VLT® OneGearDrive(R
To be used in combination with VLT®OneGearDrive with ratio i=31.13 only
Ratio i = 3.11
IP class 54
Mmax = 0..1.000 Nm
nmax = 0..31 rpm
weight = 44kg