分布式變頻器 的附件

顯示 44 產品

130B1078

VLT® Control Panel LCP 102, graphical

LCP 102 - graphic control unit for FC100 / 200/300, degree of protection IP66

130B1100

OPT,CONTROL,PROFIBUS,FC-30X

Provides wide compatibility, a high level of availability, support for
all major PLC vendors and compatibility with future versions. Fast,
efficient communication, transparent installation, advanced diagnosis
and parameterization and auto-configuration of process data using GSD-
file. Acyclic parameterization using PROFIBUS DP-V1, ¬PROFIdrive or
Danfoss FC profile state machines, PROFIBUS DP-V1, Master Class 1 and 2.

130B1107

LCP102 Control Panel for FC100/200/300

Graphic operating unit LCP102 Illuminated graphic display with plain
text. Supports all languages and characters. Quick menu for brief
commissioning.Saving and copying parameter sets.Online help for each
function

130B5776

LCP 31 Cable, 3m

Pre-assembled cable between display and FCD302

130B5780

Brake Resistor, 350 ohm, 10W/100%

Braking resistor for internal assembly 350Ohm, 10W / 100%

檢視: