顯示 10 產品

137N5346

IC2-MOFA3N04-01A2E20F4-000134921

iC2-30, Frequency converter air cooled
IC2-30FA3N04-01A2E20F4+ACXX+DAMO
Three-phase, 380-480 V AC
1.2 A, 0.37 kW/0.50 HP,IP20/Open type
C4 category, No integrated brake chopper
Frame: MA01a
Other options according to model code

型號: IC2-30FA3N04-01A2E20F4+ACXX+DAMO

137N5347

IC2-MOFA3N04-02A2E20F4-000134922

iC2-30, Frequency converter air cooled
IC2-30FA3N04-02A2E20F4+ACXX+DAMO
Three-phase, 380-480 V AC
2.2 A, 0.75 kW/1 HP,IP20/Open type
C4 category, No integrated brake chopper
Frame: MA01a
Other options according to model code

型號: IC2-30FA3N04-02A2E20F4+ACXX+DAMO

137N5348

IC2-MOFA3N04-03A7E20F4-000134923

iC2-30, Frequency converter air cooled
IC2-30FA3N04-03A7E20F4+ACXX+DAMO
Three-phase, 380-480 V AC
3.7 A, 1.5 kW/2 HP,IP20/Open type
C4 category, No integrated brake chopper
Frame: MA01a
Other options according to model code

型號: IC2-30FA3N04-03A7E20F4+ACXX+DAMO

137N5349

IC2-MOFA3N04-05A3E20F4-000134924

iC2-30, Frequency converter air cooled
IC2-30FA3N04-05A3E20F4+ACBC+DAMO
Three-phase, 380-480 V AC
5.3 A, 2.2 kW/3 HP,IP20/Open type
C4 category, Integrated brake chopper
Frame: MA02a
Other options according to model code

型號: IC2-30FA3N04-05A3E20F4+ACBC+DAMO

137N5350

IC2-MOFA3N04-07A2E20F4-000134925

iC2-30, Frequency converter air cooled
IC2-30FA3N04-07A2E20F4+ACBC+DAMO
Three-phase, 380-480 V AC
7.2 A, 3.0 kW/4 HP,IP20/Open type
C4 category, Integrated brake chopper
Frame: MA02a
Other options according to model code

型號: IC2-30FA3N04-07A2E20F4+ACBC+DAMO

137N5351

IC2-MOFA3N04-09A0E20F4-000134926

iC2-30, Frequency converter air cooled
IC2-30FA3N04-09A0E20F4+ACBC+DAMO
Three-phase, 380-480 V AC
9.0 A, 4.0 kW/5 HP,IP20/Open type
C4 category, Integrated brake chopper
Frame: MA02a
Other options according to model code

型號: IC2-30FA3N04-09A0E20F4+ACBC+DAMO

137N5352

IC2-MOFA3N04-12A0E20F4-000134927

iC2-30, Frequency converter air cooled
IC2-30FA3N04-12A0E20F4+ACBC+DAMO
Three-phase, 380-480 V AC
12.0 A, 5.5 kW/7.5 HP,IP20/Open type
C4 category, Integrated brake chopper
Frame: MA03a
Other options according to model code

型號: IC2-30FA3N04-12A0E20F4+ACBC+DAMO

137N5353

IC2-MOFA3N04-15A5E20F4-000134928

iC2-30, Frequency converter air cooled
IC2-30FA3N04-15A5E20F4+ACBC+DAMO
Three-phase, 380-480 V AC
15.5 A, 7.5 kW/10 HP,IP20/Open type
C4 category, Integrated brake chopper
Frame: MA03a
Other options according to model code

型號: IC2-30FA3N04-15A5E20F4+ACBC+DAMO

137N5354

IC2-MOFA3N04-23A0E20F4-000134929

iC2-30, Frequency converter air cooled
IC2-30FA3N04-23A0E20F4+ACBC+DAMO
Three-phase, 380-480 V AC
23.0 A, 11 kW/15 HP,IP20/Open type
C4 category, Integrated brake chopper
Frame: MA04a
Other options according to model code

型號: IC2-30FA3N04-23A0E20F4+ACBC+DAMO

137N5355

IC2-MOFA3N04-31A0E20F4-000134930

iC2-30, Frequency converter air cooled
IC2-30FA3N04-31A0E20F4+ACBC+DAMO
Three-phase, 380-480 V AC
31 A, 15 kW/20 HP,IP20/Open type
C4 category, Integrated brake chopper
Frame: MA04a
Other options according to model code

型號: IC2-30FA3N04-31A0E20F4+ACBC+DAMO

檢視: