顯示 12 產品
FC-011HK75S2E20H9XPC1XXSXXX
The drive utilizes a delicate and compact design architecture, with amaximum output power of 2.2 kW. Its excellent reliability and userfriendliness have demonstrated strong adaptability and practicality inthe Logistics and Packaging industries, while also meeti ng the diverseneeds of other industries such as food and beverage, cable, woodworkingmachinery, etc.
FC-011H1K5S2E20H9BPC1XXSXXX
The drive utilizes a delicate and compact design architecture, with amaximum output power of 2.2 kW. Its excellent reliability and userfriendliness have demonstrated strong adaptability and practicality inthe Logistics and Packaging industries, while also meeting the diverseneeds of other industries such as food and beverage, cable, woodworkingmachinery, etc.
FC-011H2K2S2E20H9XPC1XXSXXX
The drive utilizes a delicate and compact design architecture, with amaximum output power of 2.2 kW. Its excellent reliability and userfriendliness have demonstrated strong adaptability and practicality inthe Logistics and Packaging industries, while also meeting the diverseneeds of other industries such as food and beverage, cable, woodworkingmachinery, etc.
FC-011HK75T4E20H9XPC1XXSXXX
The drive utilizes a delicate and compact design architecture, with amaximum output power of 2.2 kW. Its excellent reliability and userfriendliness have demonstrated strong adaptability and practicality inthe Logistics and Packaging industries, while also meeting the diverseneeds of other industries such as food and beverage, cable, woodworkingmachinery, etc.
FC-011H1K5T4E20H9BPC1XXSXXX
The drive utilizes a delicate and compact design architecture, with amaximum output power of 2.2 kW. Its excellent reliability and userfriendliness have demonstrated strong adaptability and practicality inthe Logistics and Packaging industries, while also meeting the diverseneeds of other industries such as food and beverage, cable, woodworkingmachinery, etc.
FC-011H2K2T4E20H9BPC1XXSXXX
The drive utilizes a delicate and compact design architecture, with amaximum output power of 2.2 kW. Its excellent reliability and userfriendliness have demonstrated strong adaptability and practicality inthe Logistics and Packaging industries, while also meeting the diverseneeds of other industries such as food and beverage, cable, woodworkingmachinery, etc.
FC-011HK75S2E20H9XPC2XXSXXX
The drive utilizes a delicate and compact design architecture, with amaximum output power of 2.2 kW. Its excellent reliability and userfriendliness have demonstrated strong adaptability and practicality inthe Logistics and Packaging industries, while also meeting the diverseneeds of other industries such as food and beverage, cable, woodworkingmachinery, etc.
FC-011H1K5S2E20H9BPC2XXSXXX
The drive utilizes a delicate and compact design architecture, with amaximum output power of 2.2 kW. Its excellent reliability and userfriendliness have demonstrated strong adaptability and practicality inthe Logistics and Packaging industries, while also meeting the diverseneeds of other industries such as food and beverage, cable, woodworkingmachinery, etc.
FC-011H2K2S2E20H9BPC2XXSXXX
The drive utilizes a delicate and compact design architecture, with amaximum output power of 2.2 kW. Its excellent reliability and userfriendliness have demonstrated strong adaptability and practicality inthe Logistics and Packaging industries, while also meeting the diverseneeds of other industries such as food and beverage, cable, woodworkingmachinery, etc.
FC-011HK75T4E20H9XPC2XXSXXX
The drive utilizes a delicate and compact design architecture, with amaximum output power of 2.2 kW. Its excellent reliability and userfriendliness have demonstrated strong adaptability and practicality inthe Logistics and Packaging industries, while also meeting the diverseneeds of other industries such as food and beverage, cable, woodworkingmachinery, etc.