BOCK, HGX44e/565-4 S CO2, Semi-hermetic CO2 subcritical

097C4457

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16265

產品詳情

總重 218.349 Kilogram
淨重 201.449 Kilogram
Volume 271.656 Liter
EAN 5715162629949

 

Adaptor decompression valve No
Anti-vibration pads Yes
Approval standard No
Description Compressor HGX44e/565-4 S CO2
Discharge connection size [mm] 28 mm
Family CO2 compressors
Frequency Hz 50
In scope of WEEE No
In scope of WEEE and contain batteries No
Intermediate flange/adapter No
IP 等級 IP 66
Legacy BOCK ID 16265
Max pressure (PS) - high side 55 bar
Max pressure (PS) - low side 30 bar
Model number HGX44e/565-4 S CO2
Oil differential pressure sensor DELTA-P II 220-240V - 1 - 50/60 Hz
Oil pressure safety switch No
Oil sump heater 220-240V AC
Oil temperature sensor No
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
SCIP dossier no. 2fb4c6ae-f5a0-44f0-9abf-d0c61b888840
SCIP dossier product name HG/HA(X)44/…. - series
Suction connection size [mm] 35 mm
Thermal protection thermostat No
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
冷媒 R744
品牌 BOCK
型號 HGX44e
壓縮機電源 [V] 380-420V Y/YY -3- 50Hz PW
應用 LBP
技術 Semi-hermetic CO2 subcritical
排氣口備註 Standard
排氣口備註 Soldering/welding
排氣口備註 Standard
排氣口備註 Soldering/welding
排氣連接尺寸 [in] 1 1/8 in
氣缸 4
油類型 BOCKlub E85
產品名稱 Reciprocating compressor HG
產品群組 Semi-hermetic compressors
相位 3
聲功率 50Hz [db(A)] 77 dBA
聲功率 @ 60Hz [db(A)] 77 dBA
顏色 Blue (standard)
類型名稱 HGX44e/565-4 S CO2
馬達保護 INT69 G 115-230V AC, 50/60 Hz, IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality