Presetting VHS valves

顯示 4 產品

013G4741

VHS-UN, 15, Angle

VHS-UN 3/4" x 1/2" angle, nickel-plated with drain-off

013G4742

VHS-UN, 15, Straight

VHS-UN 3/4" x 1/2" straight, nickel-plated with drain-off

013G4743

VHS-UN, 20, Angle

VHS-UN 3/4" x 3/4" angle, nickel-plated with drain-off

013G4744

VHS-UN, 20, Straight

VHS-UN 3/4" x 3/4" straight, nickel-plated with drain-off