顯示 3 產品
Compression fittings for steel and copper tubings, G 1/2" A, 15, Nickel plated
Cu/Steel fittings for pipe 15 mm
Compression fittings for steel and copper tubings, G 3/4", 10, Nickel plated
Cu/Steel fittings for pipe 10 mm
Compression fittings for steel and copper tubings, G 3/4", 15, Nickel plated
Compression fittings G¾ x 15