顯示 4 產品
Compression fittings for Alupex tubings, G 1/2" A, 16x2, Nickel plated
Alupex fittings for pipe 16 x 2 mm
Compression fittings for Alupex tubings, G 3/4", 16x2.25, Nickel plated
Alupex fittings for pipe 16 x 2.25 mm
Compression fittings for Alupex tubings, G 3/4", 20x2, Nickel plated
Alupex fittings for pipe 20 x 2 mm
Compression fittings for Alupex tubings, G 3/4", 20x2.5, Nickel plated
Alupex fittings for pipe 20 x 2.5 mm