顯示 18 產品
Impulse tubes, 10 mm, G 1/4, 1500 mm, Cooper CW 024A, For product type: AFP(Q)/B, Universal
Impulse tube set AF G1/4, fi10x1,5m
Actuators and adjustment parts, For product type: AVP-F, AVQ, AVQM, Mounting version: Return
Actuator PN25 AVP-F return AVQ(M)
Actuators and adjustment parts, For product type: AVP, 0.20 bar - 1.00 bar, 0.20 bar - 1.00 bar, Mounting version: Return
Act. & adj.part PN25 0,2-1,0 AVP return
Impulse tubes, 6 mm, R 1/8, 1500 mm, Copper Cu-DHP CW024A H040, For product type: AV(P)QM (T)
Impulse tube set AV R 1/8##,fi 6x1,5m
Impulse tubes, 6 mm, R 3/8, 1500 mm, Copper Cu-DHP CW024A H040, For product type: AV(P)QM (T)
Impulse tube set AV R 3/8##,fi 6x1,5m
Impulse tubes, 6 mm, R 1/2, 1500 mm, Copper Cu-DHP CW024A H040, For product type: AV(P)QM (T)
Impulse tube set AV R 1/2##,fi 6x1,5m
Impulse tubes, 3 mm, G 1/16, 1500 mm, COPPER||COPPER, For product type: AVPL
Impulse tube set AH G1/16#, fi3x1,5m