Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
為保護您的帳戶安全,您可以在系統上啟用自動登出。您的頁面即將逾時:
由於您已閒置超過 120 分鐘,系統已自動登出。
You are at the {0} store.
顯示 15 產品
Impulse tube set AF 2,5m
ACC.STUFFING BOX FOR VF DN 125 - DN 150
ACC.STUFFING BOX FOR VF/L DN 65-DN100
STEM HEATER
Tailpiece DN15 PN16 int.thread Rp#
Tailpiece DN20 PN16 int.thread Rp#
Tailpiece DN25 PN16 int.thread Rp1
Tailpiece DN32 PN16 int.thread Rp1¼
Tailpiece DN40 PN16 int.thread Rp1#
Tailpiece DN50 PN16 int.thread Rp2
檢視: