展示30产品(s)
Pressure transmitter, AKS 3000, -1.00 bar - 9.00 bar, -14.50 psi - 130.53 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 16 x 1.5, Specification key: AKS 3000-D631-A1CD21-0
Pressure transmitter, MBS 3200, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi
Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 20 x 1.5, Specification key: MBS 3200-2215-A1CD07-0
Pressure transmitter, MBS 3200, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 20 x 1.5, Specification key: MBS 3200-2211-A1CD07-0
Pressure transmitter, MBS 3200, 0.00 bar - 25.00 bar, 0.00 psi - 362.59 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 20 x 1.5, Specification key: MBS 3200-2411-A1CD07-0
Pressure transmitter, AKS 33, 0.00 bar - 28.58 bar, 0.00 psi - 414.50 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 33-L621-E3AC02-0