展示20产品(s)
Check valve, NRV 6, Max. Working Pressure [bar]: 46.0
Inlet connection type: Flare, Inlet size [mm]: 6.00, Outlet connection type: Flare, Outlet size [mm]: 6.00, Direction: Straightway, Packing format: Multi pack
Check valve, NRV 12, Max. Working Pressure [bar]: 46.0
Inlet connection type: Flare, Inlet size [mm]: 12.00, Outlet connection type: Flare, Outlet size [mm]: 12.00, Direction: Straightway, Packing format: Multi pack
Check valve, NRV 16, Max. Working Pressure [bar]: 46.0
Inlet connection type: Flare, Inlet size [mm]: 16.00, Outlet connection type: Flare, Outlet size [mm]: 16.00, Direction: Straightway, Packing format: Multi pack
Check valve, NRV 10s, Max. Working Pressure [bar]: 49.0
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack
Check valve, NRV 10s, Max. Working Pressure [bar]: 49.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 10.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 10.00, Direction: Straightway, Packing format: Multi pack