您搜索了:

sca-x

展示715产品(s)

180H0049

Valve, VCM 10 M42 to 1.5 VIC

null: 0.3, 4.3 psig, 入口连接: M42 x 1,5, 额定流量 [每分钟加仑数]: 50.0, 额定流量 [立方米/小时]: 11.5

176F3863

FC302 315-500KW T5 IP20-54备件包

2Qty 176F3167 Top Fan IP20 DC 80x38
2Qty 176F6636 FAN, TOP/DOOR P4001 E1-E4
3Qty 176F3856 FAN,HEATSINK,EBM,UL 12,P4001
For units produced before week 12 2019, the "old" Heatsink Fans
(3 x 176F6637) may only be replaced as a set with 3 x 176F3856

130B2413

MCC101A38KT3E00A

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 15 - 18.5 kW
Continuous rated current: 38 A.
Max. Output frequency: 100 Hz
Max. Power loss: 180 W
Dimensions HxWxD: 430 (486) * X 150 X 260 mm
Weight: 17.7 kg

130B2447

MCC101A24KT3E20A

Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 11 kW
Continuous rated current: 24 A.
Max. Output frequency: 100 Hz
Max. Power loss: 150 W
Dimensions HxWxD: 330 (377) * X 150 X 260 mm
Weight: 16.9 kg

130B2412

MCC101A24KT3E00A

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 11 kW
Continuous rated current: 24 A.
Max. Output frequency: 100 Hz
Max. Power loss: 150 W
Dimensions HxWxD: 330 (377) * X 150 X 260 mm
Weight: 14.4 kg

查看:

  • 99
  • /
  • 143