展示715产品(s)
压力变送器, MBS 3200, 0.00 bar - 16.00 bar, 0.00 psi - 232.00 psi
压力连接类型: M, 压力连接尺寸: 20 x 1.5, 规格,关键: MBS 3200-2211-A1CD07-0
压力变送器, MBS 3200, 0.00 bar - 25.00 bar, 0.00 psi - 362.50 psi
压力连接类型: M, 压力连接尺寸: 20 x 1.5, 规格,关键: MBS 3200-2411-A1CD07-0
DUT-0590-6-0-S
DUT-0590-6-0-S
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 590 A
Max output frequency: 70 Hz without derating / 135 Hz with derating
Nominal switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V -
690V
Cooling: Forced cooled with integrated fan.
Cable length: max 300m (@ nominal fs)
Degree of protection: IP00
Dimensions H x W x L: 345 x 304 x 470 mm
Weight: 50 kg
DUT-1250-6-0-S
DUT-1250-6-0-S
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 1250 A
Max output frequency: 70 Hz without derating / 135 Hz with derating
Nominal switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V -
690V
Cooling: Forced cooled with integrated fan.
Cable length: max 300m (@ nominal fs)
Degree of protection: IP00
Dimensions H x W x L: 190 x 475 x 745 mm
Weight: 95 kg
压力变送器, AKS 2050, -1.00 bar - 25.00 bar, -14.50 psi - 362.50 psi
压力连接类型: M, 压力连接尺寸: 16 x 1.5, 规格,关键: AKS 2050-N236-A1CD21-0