展示715产品(s)
DUT-2300-6-0-P
DUT-2300-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 2300 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 2900 W
Degree of protection: IP00
Dimensions H x W x D: 693 x 660 x 381 mm
Weight: 420 kg
DUT-0210-6-0-P
DUT-0210-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 210 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 210 W
Degree of protection: IP00
Dimensions H x W x D: 331 x 240 x 181 mm
Weight: 32 kg
DUT-0820-6-0-P
DUT-0820-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 820 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 750 W
Degree of protection: IP00
Dimensions H x W x D: 499 x 300 x 257 mm
Weight: 92 kg
DUT-0210-6-5-P
DUT-0210-6-5-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 210 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 180 W
Degree of protection: IP54
Dimensions H x W x D: 475 x 610 x 440 mm
Weight: 75 kg
DUT-0280-6-0-P
DUT-0280-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 280 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 350 W
Degree of protection: IP00
Dimensions H x W x D: 299 x 300 x 225 mm
Weight: 40 kg