展示715产品(s)
DUT-1200-6-0-P
DUT-1200-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 1200 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 980 W
Degree of protection: IP00
Dimensions H x W x D: 499 x 420 x 325 mm
Weight: 151 kg
UL listed Du/dt 350A 690V IP00 UL
DUT-0350-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 350 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 430 W
Degree of protection: IP00
Dimensions H x W x D: 299 x 300 x 236 mm
Weight: 50 kg
UL listed Du/dt 420A 690V IP00 UL
DUT-0420-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 420 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 460 W
Degree of protection: IP00
Dimensions H x W x D: 349 x 300 x 228 mm
Weight: 52 kg
UL listed Du/dt 820A 690V IP00 UL
DUT-0820-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 820 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 768 W
Degree of protection: IP00
Dimensions H x W x D: 499 x 300 x 257 mm
Weight: 92 kg
UL listed Du/dt 1200A 690V IP00 UL
DUT-1200-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 1200 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 980 W
Degree of protection: IP00
Dimensions H x W x D: 499 x 420 x 325 mm
Weight: 151 kg