展示715产品(s)
UL listed Du/dt 280A 690V IP00 UL
DUT-0280-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 280 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 390 W
Degree of protection: IP00
Dimensions H x W x D: 299 x 300 x 225 mm
Weight: 40 kg
DUT-0350-6-0-P
DUT-0350-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 350 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 410 W
Degree of protection: IP00
Dimensions H x W x D: 299 x 300 x 236 mm
Weight: 50 kg
UL listed Du/dt 600A 690V IP00 UL
DUT-0600-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 600 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 600 W
Degree of protection: IP00
Dimensions H x W x D: 449 x 300 x 243 mm
Weight: 76 kg
DU/DT 滤波器
DUT-0420-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 420 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 450 W
Degree of protection: IP00
Dimensions H x W x D: 349 x 300 x 228 mm
Weight: 52 kg
DUT-0130-6-0-P
DUT-0130-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 130 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 185 W
Degree of protection: IP00
Dimensions H x W x D: 304 x 240 x 181 mm
Weight: 22 kg