展示715产品(s)
Du/dt 滤波器
DUT-0600-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 600 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 580 W
Degree of protection: IP00
Dimensions H x W x D: 449 x 300 x 243 mm
Weight: 76 kg
DUT-1500-6-0-P
DUT-1500-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 1500 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 1100 W
Degree of protection: IP00
Dimensions H x W x D: 599 x 480 x 358 mm
Weight: 190 kg
UL listed Du/dt 1500A 690V IP00 UL
DUT-1500-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 1500 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 1150 W
Degree of protection: IP00
Dimensions H x W x D: 599 x 480 x 358 mm
Weight: 190 kg
DUT-0100-6-2-P
DUT-0100-6-2-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 100 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 150 W
Degree of protection: IP21
Dimensions H x W x D: 430 x 289 x 205 mm
Weight: 23 kg
UL listed Du/dt 210A 690V IP00 UL
DUT-0210-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 210 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 210 W
Degree of protection: IP00
Dimensions H x W x D: 331 x 240 x 181 mm
Weight: 32 kg