展示715产品(s)
DUT-0012-6-0
DUT-0012-6-0
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 12 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V - 690V
Typical losses: 70 W
Degree of protection: IP00
Dimensions H x W x D: 155 x 120 x 103 mm
Weight: 2,4 kg
DUT-0025-6-0
DUT-0025-6-0
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 25 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V - 690V
Typical losses: 120 W
Degree of protection: IP00
Dimensions H x W x D: 215 x 180 x 125 mm
Weight: 8,9 kg
DUT-0080-6-0
DUT-0080-6-0
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 80 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V - 690V
Typical losses: 205 W
Degree of protection: IP00
Dimensions H x W x D: 265 x 241 x 135 mm
Weight: 13,1 kg
DUT-0055-6-0
DUT-0055-6-0
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 55 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V - 690V
Typical losses: 175 W
Degree of protection: IP00
Dimensions H x W x D: 220 x 205 x 130 mm
Weight: 9,1 kg