展示715产品(s)
SIN-0600-5-0-P
SIN-0600-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 600 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 1500 W
Degree of protection: IP00
Dimensions H x W x D: 492 x 515 x 445 mm
Weight: 220 kg
SIN-0840-5-0-P
SIN-0840-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 840 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 1800 W
Degree of protection: IP00
Dimensions H x W x D: 630 x 480 x 520 mm
Weight: 300 kg
SIN-1480-5-0-P
SIN-1480-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 1480 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 3300 W
Degree of protection: IP00
Dimensions H x W x D: 700 x 660 x 550 mm
Weight: 500 kg
SIN-0048-5-0-P
SIN-0048-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 48 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 190 W
Degree of protection: IP00
Dimensions H x W x D: 270 x 240 x 205 mm
Weight: 24 kg
SIN-0780-6-0-P
SIN-0780-6-0-P
Sine wave filter for VACON NX
Voltage: 525 V - 690 V
Continuous current: 780 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 2700 W
Degree of protection: IP00
Dimensions H x W x D: 640 x 660 x 450 mm
Weight: 420 kg