展示715产品(s)
SIN-0032-5-5-P
SIN-0032-5-5-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 32 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 165 W
Degree of protection: IP54
Dimensions H x W x D: 215 x 356 x 340 mm
Weight: 37 kg
SIN-0072-5-5-P
SIN-0072-5-5-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 72 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 360 W
Degree of protection: IP54
Dimensions H x W x D: 590 x 660 x 560 mm
Weight: 110 kg
SIN-0075-5-0-P
SIN-0075-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 75 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 350 W
Degree of protection: IP00
Dimensions H x W x D: 330 x 300 x 229 mm
Weight: 48 kg
SIN-0085-6-0-P
SIN-0085-6-0-P
Sine wave filter for VACON NX
Voltage: 525 V - 690 V
Continuous current: 85 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 540 W
Degree of protection: IP00
Dimensions H x W x D: 455 x 360 x 310 mm
Weight: 77 kg
SIN-0185-6-0-P
SIN-0185-6-0-P
Sine wave filter for VACON NX
Voltage: 525 V - 690 V
Continuous current: 185 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 820 W
Degree of protection: IP00
Dimensions H x W x D: 514 x 420 x 380 mm
Weight: 158 kg