展示715产品(s)
SIN-0410-5-0-P
SIN-0410-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 410 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 1200 W
Degree of protection: IP00
Dimensions H x W x D: 525 x 420 x 380 mm
Weight: 190 kg
SIN-0180-5-0-P
SIN-0180-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 180 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 600 W
Degree of protection: IP00
Dimensions H x W x D: 467 x 360 x 304 mm
Weight: 90,5 kg
SIN-0014-6-0-P
SIN-0014-6-0-P
Sine wave filter for VACON NX
Voltage: 525 V - 690 V
Continuous current: 14 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 140 W
Degree of protection: IP00
Dimensions H x W x D: 238 x 210 x 170 mm
Weight: 13,5 kg
SIN-0018-5-0-P
SIN-0018-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 18 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 140 W
Degree of protection: IP00
Dimensions H x W x D: 236 x 210 x 171 mm
Weight: 12,5 kg
SIN-0023-6-0-P
SIN-0023-6-0-P
Sine wave filter for VACON NX
Voltage: 525 V - 690 V
Continuous current: 23 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 180 W
Degree of protection: IP00
Dimensions H x W x D: 260 x 240 x 198 mm
Weight: 19,5 kg