展示154产品(s)
阀组件, ICF 20-2-121, 22 mm, 连接标准: ASME B 16.50
接口尺寸 [毫米]: 22, 阀体材料: 低温铸钢, 表面涂层: Zn (TLP), 最高工作压力 [bar]: 65.0, 温度范围 [°C]: -60 - 120
备件, EVR 2; EVR 22; EVR 15; EVR 3; EVR 20; EVR 10, 密封套件
型号: 备件, 用于产品: EVR 2; EVR 22; EVR 15; EVR 3; EVR 20; EVR 10, 类型名称: 密封套件, 密封套件
电源卡 22kW 400V
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.
电源卡 22kW 600V
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.