Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
要保持帐户的安全性,必须启动登出程序。您的会话将在该时间过期:
由于在过去 120 分钟内一直未活动,您已经被登出。
您在{0}商城。
展示715产品(s)
安装支架套件,210 x 30 x 18mm
检验套件, 密封件
类型名称: 密封件, 用于产品: SVA 15-20; REG 15-20; CHV 15-20; SCA 15-20
Check and stop valve, SCA-X 65, SVL Flexline, 方向: 角型, 65.0 mm, 连接标准: ASME B 36.10M SCHEDULE 40, 最高工作压力 [bar]: 52.0
连接件材质: 低温铸钢, 进口接口类型: 对缝焊接
Check and stop valve, SCA-X 80, SVL Flexline, 方向: 角型, 80.0 mm, 连接标准: ASME B 36.10M SCHEDULE 40, 最高工作压力 [bar]: 52.0
Check and stop valve, SCA-X 50, SVL Flexline, 方向: 角型, 50.0 mm, 连接标准: ASME B 36.10M SCHEDULE 40, 最高工作压力 [bar]: 52.0
查看: