Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
要保持帐户的安全性,必须启动登出程序。您的会话将在该时间过期:
由于在过去 120 分钟内一直未活动,您已经被登出。
您在{0}商城。
展示114产品(s)
电磁阀, EV220B, 功能: 常闭, 法兰, 130.000 m³/h, EPDM
审批: PZH, 阀体材料: 铸铁, 运行: 伺服式(活塞), 通路数量: 2/2
电磁阀, EV220B, 功能: 常开, G, 3/8, 0.700 m³/h, FKM
审批: DNVGL-CG-0339, 阀体材料: 黄铜, 运行: 伺服式(膜片), 通路数量: 2/2
电磁阀, EV220B, 功能: 常闭, G, 1, 6.000 m³/h, EPDM
审批: PZH, 阀体材料: 黄铜, 运行: 伺服式(膜片), 通路数量: 2/2
电磁阀, EV220B, 功能: 常开, G, 1/2, 4.000 m³/h, FKM
电磁阀, EV220B, 功能: 常开, G, 3/4, 8.000 m³/h, FKM
查看: