Frequency converter, CD302

131X2199

CD302 15.0kW; without coating; IP20; without LCP; H1; B3

产品详情

毛重 12.05 Kg
净重 11.03 Kg
Volume 57.75 Liter
EAN 5710107040032

 

China RoHS compliance Out of scope
Description CD302 15.0kW; without coating; IP20; without LCP; H1; B3
Family Frequency converter
In scope of WEEE and contain batteries No
IP 等级 IP20
LCP
Model number CD302P15KT4P20H1
Product Name Description Frequency converter
REACH 候选清单物质 Lead (CAS no. 7439-92-1)
RFI 等级 H1
SCIP 卷宗产品名称 CD-302 Frame Identification B3
SCIP 卷宗编号 0cee9a4b-c0c4-4016-9956-b6612be1d3ec
产品系列 Compressors Accessories
功耗 [千瓦] 15 kW
品牌技术 Compressors Accessories
型号 CD302
审批 UKCA
CE 认证
UL
宽度 [mm] 165 mm
总高度 [mm] 419 mm
支架 B3
涂层
电源功率范围 [V] AC [Max] 480 V
电源功率范围 [V] AC [Min] 380 V
长度 [mm] 248 mm

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality