VLT® EtherNet/IP MCA 121,无涂层

130B1119

MCA 121 EtherNet / IP interface
-Allows connection to EtherNet / IP based Automation systems via CIP (CommonInterface Protocol)
-2 port design reduces external components
-HTTP for diagnosis via built-in web server
-SMTP, DHCP and FTP protocols
-Prepared for parameterization with the MCT 10 software via TCP / IP
-Certified according to ODVA

产品详情

毛重 0.633 kg
净重 0.51 kg
容积 5.46 l
EAN 5710107612147

ACCESSORIES FC 200 SERIES

A选件 (AX) 无A选件

Options

Options Control related options

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality