LENO MSV-S, DN 40, Internal thread
003Z4015
This product is not available in this store. Please contact your local Customer Service Center.
MSV-S DN 40, Internal thread, partner valve
MSV-S DN 40, Internal thread, partner valve
Gross weight | 1.382 Kilogram |
Net weight | 1.185 Kilogram |
Volume | 3.43 Liter |
EAN | 5702420092058 |
Gross weight | 1.382 Kilogram |
Net weight | 1.185 Kilogram |
Volume | 3.43 Liter |
EAN | 5702420092058 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Connections | Rp 1½ |
Contain batteries | No |
Description | MSV-S DN 40, Internal thread, partner valve |
Drain function | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Kvs values [m³/h] | 26 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 20 |
Product Group | Manual balancing |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 257a84e0-d23a-4a7d-ac65-ff030e7f52f0 |
SCIP dossier product name | MSV-S DN15-DN50 |
Setting scale | No |
Shut-off function | Yes |
Test plugs | Without test plugs |
Type | LENO MSV-S |
Valve body material | DZR brass |
Valve size | DN 40 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Connections | Rp 1½ |
Contain batteries | No |
Description | MSV-S DN 40, Internal thread, partner valve |
Drain function | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Kvs values [m³/h] | 26 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 20 |
Product Group | Manual balancing |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 257a84e0-d23a-4a7d-ac65-ff030e7f52f0 |
SCIP dossier product name | MSV-S DN15-DN50 |
Setting scale | No |
Shut-off function | Yes |
Test plugs | Without test plugs |
Type | LENO MSV-S |
Valve body material | DZR brass |
Valve size | DN 40 |