AB-QM, DN 125, 带测量头, 法兰
003Z1715
AB-QM, DN 125 HF, flange connection, PN16, pressure independent balancing and control valve
AB-QM, DN 125 HF, flange connection, PN16, pressure independent balancing and control valve
毛重 | 118 Kg |
净重 | 116 Kg |
Volume | 662.4 Liter |
EAN | 5710104524160 |
毛重 | 118 Kg |
净重 | 116 Kg |
Volume | 662.4 Liter |
EAN | 5710104524160 |
China RoHS compliance | Out of scope |
Description | AB-QM, DN 125 HF, flange connection, PN16, pressure independent balancing and control valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
REACH 候选清单物质 | Lead (CAS no. 7439-92-1) |
SCIP 卷宗产品名称 | AB-QM DN65-150 |
SCIP 卷宗编号 | b01c3cca-8324-4bda-8070-982597d4a155 |
UK RoHS compliance | Out of scope |
产品系列 | Pressure independent balancing and control valves |
型号 | AB-QM |
测量头 | 带测量头 |
连接类型 | 法兰 |
阀门尺寸 | DN 125 |
China RoHS compliance | Out of scope |
Description | AB-QM, DN 125 HF, flange connection, PN16, pressure independent balancing and control valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
REACH 候选清单物质 | Lead (CAS no. 7439-92-1) |
SCIP 卷宗产品名称 | AB-QM DN65-150 |
SCIP 卷宗编号 | b01c3cca-8324-4bda-8070-982597d4a155 |
UK RoHS compliance | Out of scope |
产品系列 | Pressure independent balancing and control valves |
型号 | AB-QM |
测量头 | 带测量头 |
连接类型 | 法兰 |
阀门尺寸 | DN 125 |