DUT-0600-6-0-JS

192H3574

for frequency converter VACON
Nominal current: 600 A
Nominal voltage: 400/500/690V*
Ingress Protection: IP00
Switching frequency: 3,6 kHz / 1,5 kHz*
Nominal frequency: 70 Hz
Max.losses: 580 W
Dimensions HxWxD: 391 X 300 X 259 mm
Weight: 57 kg

产品详情

毛重 11 kg
净重 10.9 kg
容积 0 l

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality