DUT-0350-6-0-JS

192H0897

for frequency converter VACON
Nominal current: 350 A
Nominal voltage: 400/500/690V*
Ingress Protection: IP54
Switching frequency: 3,6 kHz / 1,5 kHz*
Nominal frequency: 70 Hz
Max.losses: 410 W
Dimensions HxWxD: 297 X 300 X 224 mm
Weight: 39 kg

产品详情

毛重 40 kg
净重 39 kg
容积 0 l

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality