EV250B with assisted lift can operate from zero and up to 10 bar differential pressure.This 2/2-way valve program is especially to use in closed circuits with low differential pressure, but demanding moderate flow rates.Valve body in dezincification resistant brass for ensuring a long life even in connection with aggressive steam media.EV250B is compatible with the broad Danfoss coil program with enclosures from IP00 up to IP67. Medium temperatures up to 140 °C (low pressure steam).
展示15产品(s)
电磁阀, EV250B, 功能: 常闭, G, 1/2, 4 m³/h, EPDM
审批: DNVGL-CG-0339; SINTEF; GL; PZH, 阀体材料: 防脱锌黄铜, 运行: 助提操控, 通路数量: 2/2
电磁阀, EV250B, 功能: 常闭, G, 1/2, 4 m³/h, FKM
审批: DNVGL-CG-0339; UL; EAC, 阀体材料: 防脱锌黄铜, 运行: 助提操控, 通路数量: 2/2
电磁阀, EV250B, 功能: 常开, G, 1/2, 4 m³/h, EPDM
审批: DNVGL-CG-0339; SINTEF; GL; PZH, 阀体材料: 防脱锌黄铜, 运行: 助提操控, 通路数量: 2/2