Coupling and bell housing

展示54产品(s)

180Z0085

Coupling and Bell Housing

APP W HC 15-30; APP 21-46, 电机支架尺寸: IEC 225, 1.57 in, 60 mm

180Z0086

Coupling and Bell Housing

PAHT 256-308; APP W HC 15-30; APP 21-46, 电机支架尺寸: IEC 250, 1.57 in, 65 mm

180Z0087

Coupling and Bell Housing

PAHT 256-308; APP W HC 15-30; APP 21-46, 电机支架尺寸: IEC 280, 1.57 in, 75 mm

180Z0216

Coupling and Bell Housing

APP 5.1-10.2; PAH 50-100, 电机支架尺寸: IEC 132, 1.26 in, 38 mm

180Z0217

Coupling and Bell Housing

APP 5.1-10.2; PAH 50-100, 电机支架尺寸: IEC 160, 1.26 in, 42 mm

180Z0218

Coupling and Bell Housing

APP 5.1-10.2; PAH 50-100, 电机支架尺寸: IEC 180, 1.26 in, 48 mm

查看: