BOCK, HGX44e/565-4 S CO2, Semi-hermetic CO2 subcritical

097C4457

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16265

Product details

Brutto hmotnost 218.349 Kilogram
Čistá hmotnost 201.449 Kilogram
Objem 271.656 Liter
EAN 5715162629949

 

Adaptor decompression valve No
Anti-vibration pads Yes
Aplikace LBP
Chladivo (Chladiva) R744
Contain batteries No
Cor Blue (standard)
Description Compressor HGX44e/565-4 S CO2
Discharge connection comments Standard
Discharge connection comments Soldering/welding
Discharge connection comments Standard
Discharge connection comments Soldering/welding
Discharge connection size [mm] 28 mm
Family CO2 compressors
Frequency Hz 50
Fáze 3
Grupo de produtos Semi-hermetic compressors
In scope of WEEE No
Intermediate flange/adapter No
Kompresor - zdroj napájení [V] 380-420V Y/YY -3- 50Hz PW
Legacy BOCK ID 16265
Max pressure (PS) - high side 55 bar
Max pressure (PS) - low side 30 bar
Model number HGX44e/565-4 S CO2
Nome do produto Reciprocating compressor HG
Ochrana motoru INT69 G 115-230V AC, 50/60 Hz, IP00
Oil differential pressure sensor DELTA-P II 220-240V - 1 - 50/60 Hz
Oil level regulator No
Oil pressure safety switch No
Oil sump heater 220-240V AC
Oil temperature sensor No
Označení typu HGX44e/565-4 S CO2
Padrão de homologação No
Potência sonora @ 50Hz [db(A)] 77 dBA
Potência sonora @ 60Hz [db(A)] 77 dBA
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
SCIP dossier no. 2fb4c6ae-f5a0-44f0-9abf-d0c61b888840
SCIP dossier product name HG/HA(X)44/…. - series
Suction connection size [mm] 35 mm
Technologie Semi-hermetic CO2 subcritical
Thermal protection thermostat No
Tipo HGX44e
Tipo de óleo BOCKlub E85
Třída IP IP66
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Výlec 4
Výtlak- rozměr připojení[in] 1 1/8 in
Značení BOCK

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality