电磁阀, EVRC 15, 焊接,ODF, 功能: 常闭

032L1255

阀体材料: 黄铜, Kv 值 [立方米/小时]: 2.7, 包装方式: 多包装

Product details

毛重 0.811 Kilogram
净重 0.594 Kilogram
容积 2.926 Liter
EAN 5702428952422

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Ambient temperature range [°F] [Max] 175 °F
Ambient temperature range [°F] [Min] -40 °F
Approval EAC
LLC CDC EURO-TYSK
UL
Body material Brass
Category Art. 4, par. 3
China RoHS compliance Yes exceed limitations
Contain batteries No
Cv value [gal/min] 3.1 gal/min
Cv value invert flow [gal/min] 2.9 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Inlet size [mm] 16 mm
Kv value [m³/h] 2.7 m³/h
Kv value invert flow [m³/h] 2.5 m³/h
Lubricants compatibility AB
MO
PAG
PAO
POE
PVE
Manual operation option No
Max. Working Pressure [psig] 655 psig
MaxOPD[bar] 20W DC 20 bar
MaxOPD[bar] coil BJ/BX 38 bar
MaxOPD[psi] 10W AC 550 psi
MaxOPD[psi] 20W DC 290 psi
MaxOPD[psi] coil BJ/BX 550 psi
Medium temp. range note Defrost max 130°C/265°F
Medium temperature range [°C] [Max] 105 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 221 °F
Medium temperature range [°F] [Min] -40 °F
MinODP [bar] 0.03 bar
MinODP [psi] 0.44 psi
MOPD[bar/psi] Coil Dependent
MWP [bar] PED compliant 49 bar
Orifice size [mm] 14 mm
Outlet size [mm] 16 mm
Parts Program name EVRC
Product accessories Solenoid valve accessories
Product Group Solenoid valves
Product name Solenoid valve
Quantity per packing format 6 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R125
R134a
R152a
R22
R290
R32
R404A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R452B
R454B
R507A
R600
R600a
SCIP dossier no. 95debbe1-872f-4331-8148-b4a92f85f8c0
SCIP dossier product name EVR 10-22
Type EVRC 15
UL approved refrigerants R125
R134a
R152a
R22
R404A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R507A
UL evaluated Yes
Valve operation SERVO-DIAPHRAGM
出口接口类型 焊接,ODF
功能 常闭
包装方式 多包装
可维修 电磁阀备件
最大开启压差 [巴] 10W 交流 38 bar
最高工作压力 [bar] 45.2 bar
流体组 1
2
类型名称 电磁阀,焊接
线圈 编号
进口接口类型 焊接,ODF

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality