The AK-CC 210 is a versatile refrigeration controller designed for temperature control in various refrigeration applications. It integrates multiple refrigeration-technical functions, allowing it to replace a collection of thermostats and timers. The controller is suitable for use in small systems, such as those found in supermarkets, and can manage two compressors. It features easy data communication setup, quick installation, and multiple digital inputs for various functions.
展示1产品(s)
制冷应用控制 (TXV), AK-CC 210
功能: 温度,多用,4 个继电器, 供电电压 [V] AC: 230, 通信类型: 可选 MODbus; 可选 LON, 包装方式: 多包装, 每包数量: 20