Micro plate heat exchanger, Number of plates: 150

111B7896

Max working pressure [psi]: 711, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product details

Gross weight 55.35 Kilogram
Net weight 55.2 Kilogram
Volume 154.008 Liter
EAN 5715162953099

 

Application Chiller
China RoHS compliance Yes
Contain batteries No
Equipment Lift
Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
H1 conn. size K2.5
H1 conn. type Victaulic connection
H2 conn. size K2.5
H2 conn. type Victaulic connection
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. type Null
H5 接头尺寸 Null
H6 conn. type Null
H6 接口尺寸 Null
In scope of WEEE No
Max working pressure [psi] 711 psi
Model no. 129
Number of plates 150
PED category III
Plate material no. AISI 316L
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q1 接口尺寸范围 Null
Q1 接口类型 Null
Q2 接口尺寸范围 Null
Q2 接口类型 Null
Q3 接口尺寸范围 H1"1/8J
Q3 接口类型 焊接连接
Q4 接口尺寸范围 H1"5/8H
Q4 接口类型 焊接连接
Q5 接口尺寸范围 H1"1/8J
Q5 接口类型 焊接连接
Q6 接口尺寸范围 H1"5/8H
Q6 接口类型 焊接连接
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1233zd(E)
R1234yf
R1234ze
R134a
R22
R245fa
R404A
R407C
R444B
R448A
Type MPHE C129L-EZD-B
Type designation C129L-EZD-B
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes
功能 蒸发器
功能注释 带分配器
包装方式 单包装
审批 AS
CRN
EAC
PED
UA
UL
最高工作压力 [bar] 49 bar
板片图案 ZD-B
设计温度范围 [°C] [最大] 200 °C
设计温度范围 [°C] [最小] -196 °C
设计温度范围 [°F] [最大] 320 °F
设计温度范围 [°F] [最小] -390 °F
钎焊材料 铜钎焊

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality