The new A2L gas sensor is designed for use in the refrigeration and food retail market. Our thermal conductivity technology ensures precise measurements +15 year lifetime, and robust design approved for systems using R454A, R454C and R455A. Our unique design is optimized to ensure performance over the lifetime even in harsh application environment as it is robust against condensation, dirt, dust, and UV light. Additionally, we have built-in flexibility in terms of hardware and software allowing for easy customization and system integration
展示5产品(s)
DST G54C, R454C
供电电压 [V] AC: 24, null: 24.00, 测量范围 [°C]: -40 - 80, 电气连接尺寸: 6 pin, 规格,关键: DST G54C-AB-15-0AAB-LC003-I
DST G54A, R454A
供电电压 [V] AC: 24, null: 24.00, 测量范围 [°C]: -40 - 80, 电气连接尺寸: 6 pin, 规格,关键: DST G54A-AB-15-0AAB-LC003-I
DST G55A, R455A
供电电压 [V] AC: 24, null: 24.00, 测量范围 [°C]: -40 - 80, 电气连接尺寸: 6 pin, 规格,关键: DST G55A-AB-15-0AAB-LC003-I
DST G54C, R454C
供电电压 [V] AC: 24, null: 24.00, 测量范围 [°C]: -40 - 80, 电气连接尺寸: 6 pin, 规格,关键: DST G54C-AB-15-0AAB-LC003-M
DST G54A, R454A
供电电压 [V] AC: 24, null: 24.00, 测量范围 [°C]: -40 - 80, 电气连接尺寸: 6 pin, 规格,关键: DST G54A-AB-15-0AAB-LC003-M