VMT, PN 10, DN 20, 2.3 m³/h, 外螺纹, G 1 A

065F0120

This product is not available in this store. Please contact your local Customer Service Center.

VMT PN10 20/2,4 两通/8 外螺纹直通

Product details

毛重 0.305 Kilogram
净重 0.302 Kilogram
容积 0.273 Liter
EAN 5702420023984

 

Application Heating and cooling
Cavitation factor 0.5
Connection size G 1 A
Connection types External Thread
Contain batteries No
Description VMT PN10 20/2,4 2-way/8 ext.thr Straight
Diameter [mm] 20 mm
Differential pressure range [bar] [Max] 0.8 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Linear
Function Control valve
Kvs values [m³/h] 2.3 m³/h
Media pH [Max] 10
Media pH [Min] 7
Mounting version Free
Number of ports 2
PN alternative VSP 6
Pressure class PN 10
Pressure nominal [bar] 10 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 73edcdda-c611-4dcb-8a37-064273c1d360
SCIP dossier product name VMT PN10
Spindle position Normally open
Stroke [mm] 1.1 mm
Type VMT
Valve body material Brass W. No 2.0402
Valve cone material NBR rubber
Valve size DN 20
介质温度 [°C] [最低] 2 °C
介质温度 [°C] [最高] 120 °C
允许介质 District heating/cooling circulation water
替换介质 浓度不超过30% 的乙二醇溶液

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality