电磁线圈, BI110C, 电缆, 供电电压 [V] AC: 110, 多包装

018Z8587

电气连接: 电缆, 供电电压 [V] AC: 110, 频率 [Hz]: 50/60 Hz, 机箱防护等级 IP: IP67

Product details

毛重 1.17 Kilogram
净重 1.089 Kilogram
容积 2.003 Liter
EAN 5702424618681

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 40 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 104 °F
Ambient temperature range [°F] [min] -40 °F
ATEX 销售文本 -40C<ta<+40C
DEMKO 01 ATEX127938X
Ex mb IIC T4 Gb
IECEx ULD 21.0024X
UL 21 ATEX 2606X
UL21UKEX2374X
Cable length [in] 196 in
China RoHS compliance Out of scope
Colour Black
Contain batteries No
Electrical conn. comments Earth conn. wiring > 4 mm2
Electrical connector 3 core cable
Enclosure rating IP IP67
Enclosure rating Nema (~) 6
EU RoHS compliance Yes
EU RoHS exemption clause No
Frequency [Hz] 50/60 Hz
Parts included IP67 seal kit
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 10 pc
REACH Candidate List substances No
Supply voltage 50Hz Max [V] 110 V
Supply voltage 60Hz Max [V] 110 V
Type BI110C
供电电压 [V] AC 110 V
包装方式 多包装
可维修 编号
审批 ATEX - Cat. 2 - Zone 1
导线面积 [平方毫米] 3 x 0.75 mm2
接地连接 外螺纹接线端
Green/yellow wire
电气连接 电缆
电缆长度 [m] 5 m
相对湿度 [% RH] [最大] 97 %
相对湿度 [% RH] [最小] 0 %
类型名称 BI110C
线圈紧固 手指螺丝
线圈绝缘等级 H 级,依据 IEC 85 标准
线圈连接 电缆
负荷系数 连续
零件计划名称 AKV10P/PS
AKV15
AKV20
AKVA
EV210B 1,5 - 25
EV210BW 1,5 - 25
EV220B 6 - 100
EV220BW 15 -50
EV221BW 6 - 22
EV222B 15 - 50
EV250B 6 - 22
EV250BW 6 - 22
EV251B 10 - 22
EVM
EVM NO and NC
EVR NC 2 - 40
EVR NO 3 - 40
EVRA(T) 3 - 40
EVRB
EVRF
EVRP
EVRS(T) 3 - 20
ICF 15-65
VDH 2 - 120
VDHT xx
VPH 15
风扇功耗 50Hz [瓦] 10 W
风扇功耗 60Hz [瓦] 10 W

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality