角座外部伺服式阀门, AV210B, G, 1/2, 聚四氟乙烯, 功能: 常闭

042N4451

阀体材料: 不锈钢

Product details

Gross weight 1.034 Kilogram
Net weight 0.934 Kilogram
Volume 2.391 Liter
EAN 5702423194438

 

Ambient temperature range [°C] [max] 60 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 140 °F
Ambient temperature range [°F] [min] -22 °F
Body material Stainless steel
China RoHS compliance Out of scope
Closing Against flow
Connection Internal/External Internal
Connection size [in] 1/2
Connection type G
Contain batteries No
Control head diameter [mm] 50 mm
Control pressure range [bar] [max] 10 bar
Control pressure range [bar] [min] 4 bar
Control pressure range [psig] [max] 145 psig
Control pressure range [psig] [min] 58 psig
Cv value [gal/min] 6.5 gal/min
Differential pressure [bar] [max] 16 bar
Differential pressure [bar] [min] 0 bar
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
Function NC
In scope of WEEE Yes
Kv value [m³/h] 5.7 m³/h
Max. test pressure [bar] 37.5 bar
Max. test pressure [psig] 544 psig
Max. Working Pressure [bar] 25 bar
Max. Working Pressure [psig] 363 psig
Medium temperature range [°C] [max] 180 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 356 °F
Medium temperature range [°F] [min] -22 °F
Operation Piston (angle)
Orifice size [mm] 15 mm
Packing format Multi pack
Product accessories Ext. operat. valve accessories
Product group Externally operated valves
Product Name Description Angle-seat ext operated valve
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b22a797e-5624-47e4-bc96-fc29cf9f576a
SCIP dossier product name AV210 bronze
Seal Material PTFE
Serviceable Ext. operat. valve spare parts
Type AV210B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality