角座外部伺服式阀门, AV210A, G, 1/2, 聚四氟乙烯, 功能: 常闭

042N4402

This product is not available in this store. Please contact your local Customer Service Center.

阀体材料: 青铜

Product details

毛重 0.794 Kilogram
Net weight 0.642 Kilogram
Volume 2.233 Liter
EAN 5702423194193

 

Ambient temperature range [°C] [max] 60 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 140 °F
Ambient temperature range [°F] [min] -22 °F
Body material Bronze
China RoHS compliance Out of scope
Closing Against flow
Connection Internal/External Internal
Connection size [in] 1/2
Connection type G
Contain batteries No
Control head diameter [mm] 40 mm
Control pressure range [bar] [max] 10 bar
Control pressure range [bar] [min] 4.2 bar
Control pressure range [psig] [max] 145 psig
Control pressure range [psig] [min] 60.9 psig
Cv value [gal/min] 6.1 gal/min
Differential pressure [bar] [max] 16 bar
Differential pressure [bar] [min] 0 bar
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
Function NC
In scope of WEEE Yes
Kv value [m³/h] 5.3 m³/h
Max. test pressure [bar] 24 bar
Max. test pressure [psig] 348 psig
Max. Working Pressure [bar] 16 bar
Max. Working Pressure [psig] 232 psig
Medium temperature range [°C] [max] 180 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 356 °F
Medium temperature range [°F] [min] -22 °F
Operation Piston (angle)
Orifice size [mm] 15 mm
Packing format Multi pack
Product accessories Ext. operat. valve accessories
Product group Externally operated valves
Product Name Description Angle-seat ext operated valve
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b22a797e-5624-47e4-bc96-fc29cf9f576a
SCIP dossier product name AV210 bronze
Seal Material PTFE
Serviceable Ext. operat. valve spare parts
Type AV210A

Příslušenství

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality