ESMU-250, Pt 1000, 不锈钢

087B1183

浸入 传感器, 250 mm, 不锈 钢 (AISI 316), G 1/2 A

Product details

Gross weight 0.146 Kilogram
Net weight 0.144 Kilogram
Volume 0.791 Liter
EAN 5702421064542

 

Body material Stainless steel Aisi 316
Contain batteries No
Description ESMU-250, Pt 1000 immersion sensor, 250 mm, stainless steel
Electrical connections terminals Terminal plug for two wires in head, PG9 cable entry, supplied with product
EU RoHS compliance Yes
EU RoHS exemption clause No
Grade of enclosure IP54
Label product Yes
Material Stainless steel
Media temperature [°C] [Max] 140 °C
Media temperature [°C] [Min] 0 °C
Mounting version G1/2A and washer (supplied with the product)
Pressure nominal [bar] 25 bar
Product group Sensors
REACH Candidate List substances No
Temperature sensor diameter [mm] 6 mm
Temperature sensor length [mm] 250 mm
Temperature sensors type Pt 1000
Time constant 2 s (water), 7 s (air)
Type ESMU-250

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality