AME 438, Supply voltage [V] AC: 24, 15 s/mm, 15 mm

082H0121

This product is not available in this store. Please contact your local Customer Service Center.

AME 438 SU 24V 15s/mm 15mm 450N

產品詳情

總重 2.43 Kilogram
淨重 2.17 Kilogram
Volume 5.054 Liter
EAN 5710104005263

 

Actuator speed [s/mm] 15 s/mm
Actuator type Electrical
Closing force [N] 450 N
Contain batteries No
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [mA], impedance [Ohm] 500
Control input signal Y [V] 0(2) - 10 V
Control input signal Y [V], impedance [kOhm] 200 kOhm
Control signal type Modulating/3-point
Description AME 438 SU 24V 15s/mm 15mm 450N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
Manual operation
Position feedback yes
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function Yes
SCIP dossier no. 709f2fca-a1c4-4b25-8629-a1bcca55ce69
SCIP dossier product name AMV(E) 438 SU
Speed type 標準
Spindle speed [s/mm] 15 s/mm
Spring down (return) 常開
Spring up
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 15 mm
型號 AME 438
應用 HVAC
消耗功率 14 W
環境溫度 [°C] [最大值] 55 °C
環境溫度 [°C] [最小值] 0 °C
產品群組 Gear actuators
電源電壓 [V] AC 24 V
電源電壓 [V] DC 24 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality