VB 2, PN 25, DN 50, 40 m³/h, 法兰

065B2061

VB 2 PN25 50/40 两通座阀法兰

Product details

毛重 11.93 Kilogram
净重 11.88 Kilogram
容积 22.23 Liter
EAN 5702421508534

 

Application District Heating
Application alternative VSP Heating
Cavitation factor 100% 0.34
Cavitation factor 25% 0.58
Cavitation factor 50% 0.52
Cavitation factor 75% 0.5
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description VB 2 PN25 50/40 2-way seated flange
EU RoHS compliance Yes with exemptions
Flow characteristic Split
Kv 值 [m³/h] 40 m³/h
Leakage through port max. [% Kvs] 0.05
PN alternative VSP 16
Pressure class PN 25
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7f8e6eef-0e3e-41f5-a6f7-2814756d779f
SCIP dossier product name VB 2 DN32-50
Stuffing box sealing material EPDM
Type VB 2
Valve seat material Stainless steel
Valve size DN 50
介质 pH 值 [最低] 7
介质 pH 值 [最高] 10
介质温度 [°C] [最低] 2 °C
介质温度 [°C] [最高] 150 °C
允许介质 District heating/cooling circulation water
公称压力 [bar] 25 bar
功能 泄压
压差范围 [bar] [最高] 16 bar
接口数量 2
控制比 50:1
替换介质 浓度不超过30% 的乙二醇溶液
气蚀系数 0.5
直径 [mm] 50 mm
行程 [mm] 10 mm
阀体材质 球墨铸铁 EN-GJS-400-18-LT(GGG40.3)
阀杆材质 不锈钢
阀锥材质 不锈钢
驱动杆位置 常开

Аксесуари

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality