热驱动器, TWA-K, M 30 x 1.5, 供电电压 [V] AC: 230, NO(常开), 0.95 m

088H3143

TWA-K NO 230V

产品详情

毛重 0.132 Kilogram
净重 0.125 Kilogram
容积 0.483 Liter
EAN 5702420050225

 

China RoHS compliance Out of scope
Description TWA-K NO 230V
EU RoHS compliance Yes with exemptions
IP 防护等级 IP41
REACH 候选清单物质 Lead (CAS no. 7439-92-1)
SCIP 卷宗产品名称 Thermal wax actuator (TWA)
SCIP 卷宗编号 a2abfd55-651d-4ef6-83ba-4b7de07ba1bd
UNSPSC 代码 40101801
产品系列 Thermal actuators
供电电压 [V] AC 230 V
功耗 [W] [额定] 2 W
型号 TWA-K
接口尺寸 M 30 x 1.5
每包数量 48 pc
电缆长度 [m] 0.95 m
端开关
连接类型 M 30 x 1.5
阀门功能 NO(常开)
频率范围 [Hz] [最低] 50 Hz
频率范围 [Hz] [最高] 60 Hz

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality